IESNA:LM-63-2002
[TEST]P940442
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-735-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22274
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2547.1 2508.1 2534.1 2584.9 2641.6 2698.3 2751.4 2792.8 2830.6 2883.8
2962.9 3090.5 3270.1 3482.7 3812.3 4358.1 4973.6 5703.7 6600.4 7506.5
8469.3 9220.7 9690.9 10032.3 10162.3 10211.9 10386.7 10732.9 10724.6 9761.8
7323.4 3131.8 819.9 339.1 126.4 35.4 0
2547.1 2522.3 2548.2 2599 2655.7 2712.5 2763.3 2804.6 2842.4 2893.2
2970 3096.4 3273.6 3481.5 3799.3 4318 4922.8 5631.7 6504.7 7530.1
8485.9 9223.1 9685 10014.6 10151.6 10232 10423.3 10769.5 10714 9676.7
7096.6 2903.8 818.7 330.8 125.2 34.3 0
2547.1 2518.7 2541.2 2588.4 2642.8 2694.7 2740.8 2771.5 2799.9 2841.2
2906.2 3012.5 3167.3 3355.1 3636.3 4092.3 4674.7 5364.7 6126.7 6992.6
7853.8 8635.9 9184.1 9562.1 9818.5 10070.1 10390.3 10783.7 10964.4 10268.6
8142.1 4136 1249.9 459.6 223.3 48.4 0
2547.1 2514 2535.2 2577.8 2623.9 2668.7 2710.1 2731.4 2745.5 2766.8
2807 2877.8 2988.9 3123.6 3312.6 3622.1 4046.2 4546 5109.5 5754.5
6469.3 7217.1 7924.7 8533.1 9058.8 9568 10234.3 11031.8 11666.2 11659.1
10507.2 7778.2 3526.4 1371.6 473.7 164.2 0
2547.1 2514 2530.5 2568.3 2608.5 2648.7 2688.8 2711.3 2721.9 2732.5
2768 2818.8 2905 3003.1 3114.1 3279.5 3527.6 3841.9 4237.6 4712.5
5251.2 5812.4 6457.4 7145 7868 8641.8 9516 10584 11921.3 13034.2
13219.7 11831.5 8046.4 3931.6 1386.9 337.9 0
2547.1 2515.2 2529.3 2563.6 2602.6 2645.1 2682.9 2708.9 2721.9 2734.9
2775.1 2830.6 2910.9 2997.2 3077.5 3186.2 3377.6 3624.5 3948.2 4347.5
4798.8 5295 5815.9 6431.4 7111.9 7865.6 8748.1 9848 11370.8 12961
13863.5 12959.8 9570.4 5370.6 2215.1 512.7 0
2547.1 2514 2525.8 2558.9 2597.9 2639.2 2677 2705.4 2723.1 2744.4
2783.3 2842.4 2913.3 2977.1 3030.2 3116.5 3265.3 3455.5 3722.5 4056.9
4432.5 4837.8 5286.7 5794.7 6380.6 7024.5 7878.6 8944.3 10380.8 12135.2
13250.4 12227.3 8396.1 4382.9 1603.1 274.1 0
2547.1 2522.3 2524.6 2551.8 2590.8 2636.8 2680.6 2717.2 2747.9 2769.2
2795.2 2834.1 2879 2909.7 2944 2999.5 3078.7 3179.1 3331.5 3560.7
3817 4110 4443.2 4821.2 5244.2 5749.8 6351.1 7100.1 8021.6 9210.1
9947.2 8678.4 5604.5 2499.8 639.1 105.1 0
2547.1 2530.5 2529.3 2548.2 2586 2635.7 2686.5 2733.7 2771.5 2798.7
2823.5 2847.1 2854.2 2851.9 2863.7 2889.7 2932.2 2994.8 3090.5 3229.9
3423.6 3648.1 3922.2 4245.9 4613.3 5026.8 5478.1 6006.2 6635.8 7179.3
7050.5 5628.1 3215.7 1161.3 289.4 81.5 0
2547.1 2538.8 2540 2554.1 2589.6 2634.5 2693.6 2751.4 2797.5 2834.1
2864.9 2882.6 2882.6 2876.7 2870.8 2868.4 2879 2913.3 2979.4 3085.8
3237 3437.8 3674.1 3955.3 4287.2 4662.9 5065.8 5484 5831.3 5873.8
5189.8 3431.9 1226.3 332 161.8 63.8 0
2547.1 2551.8 2557.7 2579 2616.8 2661.7 2724.3 2789.2 2849.5 2906.2
2961.7 3006.6 3038.5 3066.9 3091.7 3121.2 3164.9 3224 3312.6 3455.5
3669.4 3954.1 4312 4783.4 5389.5 6028.6 6696.1 7198.2 7262 6301.5
4385.3 2153.7 594.2 197.3 88.6 26 0
2547.1 2555.3 2566 2589.6 2630.9 2682.9 2750.3 2823.5 2894.4 2967.6
3048 3125.9 3203.9 3283.1 3372.8 3489.8 3635.1 3824.1 4069.9 4384.1
4776.3 5222.9 5719.1 6312.1 6960.7 7544.3 7891.6 7830.2 7135.6 5562
3389.4 1611.4 544.6 190.2 74.4 15.4 0
2547.1 2561.2 2579 2610.9 2659.3 2718.4 2796.3 2884.9 2970 3069.2
3182.6 3313.8 3463.8 3638.7 3853.7 4126.6 4455 4822.4 5204 5590.3
5966 6310.9 6629.9 6973.7 7329.3 7563.2 7527.8 7113.1 6202.3 4560.1
2681.7 1161.3 431.2 174.8 70.9 16.5 0
2547.1 2571.9 2606.1 2656.9 2724.3 2803.4 2905 3022 3166.1 3346.9
3583.1 3866.7 4179.7 4540.1 4881.5 5182.7 5413.1 5574.9 5675.4 5741.5
5800.6 5825.4 5761.6 5631.7 5403.6 4954.7 4205.7 3177.9 2072.1 1186.1
640.3 365 230.4 146.5 81.5 20.1 0
2547.1 2580.1 2633.3 2703 2789.2 2893.2 3025.5 3203.9 3430.7 3716.6
4032.1 4333.3 4596.8 4787 4890.9 4916.9 4875.6 4769.2 4588.5 4315.6
3954.1 3505.2 2953.5 2338 1776.8 1361 1071.5 853 680.5 550.5
433.6 337.9 257.5 171.3 93.3 21.3 0
2547.1 2590.8 2665.2 2753.8 2856.6 2986.5 3162.6 3400 3691.8 3996.6
4258.9 4447.9 4534.1 4518.8 4416 4236.4 3970.6 3600.9 3182.6 2756.2
2393.5 2111.1 1873.7 1630.3 1378.7 1157.8 975.8 825.8 692.3 575.3
472.6 380.4 290.6 187.8 112.2 34.3 0
2547.1 2602.6 2694.7 2802.2 2931 3089.3 3305.5 3587.9 3891.5 4134.8
4275.4 4302.6 4235.3 4092.3 3882 3573.7 3199.2 2812.9 2485.6 2255.3
2111.1 1990.6 1835.9 1655.1 1429.5 1254.6 1110.5 964 835.2 724.2
619 505.6 394.6 282.4 173.7 60.3 0
2547.1 2619.1 2729 2851.9 2994.8 3172 3410.7 3710.7 3990.7 4149
4166.7 4068.7 3913.9 3721.4 3467.4 3151.9 2807 2504.5 2326.1 2212.7
2054.4 1898.5 1696.5 1519.3 1473.2 1373.9 1239.3 1105.8 979.4 854.1
730.1 616.7 493.8 373.3 245.7 88.6 0
2547.1 2629.8 2753.8 2894.4 3056.2 3247.6 3494.5 3772.2 4007.3 4078.1
3994.3 3824.1 3641 3435.5 3189.7 2899.1 2604.9 2414.7 2347.4 2217.5
2037.9 1794.5 1571.2 1533.4 1472 1372.8 1248.7 1118.8 992.4 869.5
747.8 636.8 513.9 399.3 258.7 108.7 0
2547.1 2640.4 2773.9 2928.6 3104.7 3307.9 3561.9 3841.9 4012 3978.9
3806.4 3597.3 3413 3234.6 3014.9 2755 2523.4 2453.7 2376.9 2211.5
1956.4 1642.1 1554.7 1503.9 1463.7 1365.7 1249.9 1128.2 1000.6 874.2
756.1 614.3 466.6 347.3 213.8 86.2 0
2547.1 2647.5 2779.8 2941.6 3124.8 3335 3594.9 3873.8 4015.5 3932.8
3720.2 3506.3 3317.3 3134.2 2934.6 2718.4 2531.7 2486.8 2380.5 2186.7
1876 1617.3 1533.4 1470.8 1436.6 1350.3 1248.7 1130.6 1010.1 891.9
777.3 626.1 464.3 346.1 172.5 73.2 0
2547.1 2642.8 2782.2 2942.8 3125.9 3335 3592.6 3872.6 4025 3945.8
3733.2 3517 3328 3147.2 2952.3 2744.4 2560.1 2517.5 2404.1 2205.6
1886.7 1625.6 1537 1464.9 1427.1 1344.4 1248.7 1132.9 1014.8 899
779.7 616.7 459.6 329.6 170.1 67.3 0
